The S100X225VAM Die-Cut Self-Laminating Label Cassette includes both label material and ribbon for easy changeover. Self-laminating adhesive labels for wire/cable identification include a white print-on area and a clear overlaminate. For use with the MP300 printer. Vinyl. 1" x 2.25" (25.4 mm x 57.2 mm). Wire/Cable Size Range 8 - 4 AWG. Color Clear/White. 125 labels per cassette. 1 cassette per package.
Note | For use with MP300 printer |
Product Type | Self-Laminating Label |
Sub Brand | PXE™ |
Color | White |
Compatible Wire Gauge (AWG) | 8-4 |
Material | Vinyl |
Number of Labels per Cassette | 125 |
Standards Met | RoHS Compliant |
Minimum Cable Diameter (In.) | 0.24 |
Minimum Cable Diameter (mm) | 6.1 |
Maximum Cable Diameter (In.) | 0.48 |
Maximum Cable Diameter (mm) | 12.2 |
Label Height (In.) | 2.25 |
Label Height (mm) | 57.2 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19.1 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 61305676137 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0856 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 1.3691 |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Self-Laminating Labels | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |