The T038X000VPM-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. The label cassette contains an integrated memory device for automatic formatting, recall of last legend used, and the number of labels remaining in the cassette. For use with MP100 and MP300 printers. Vinyl. 0.38" x 23' (9.6 mm x 7 m). Color Black on White. 1 cassette per package.
Note | For use in MP Printers |
Product Type | Continuous Tape Label |
Sub Brand | PXE™ |
Color | White |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 23 |
Overall Length (m) | 7 |
Overall Width (In.) | 0.354 |
Overall Width (mm) | 9 |
Label Application | Safety & Facility Identification |
UPC | 61305676177 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0421 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0095 |