Note | For use with LS8E and LS8EQ printers |
Product Type | Continuous Tape Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Ribbon Color | Black |
Material | Nylon |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 18 |
Overall Length (m) | 5.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | Cable & Wire Marking |
Part Features | General purpose material for wire and cable marking as well as flat surfaces,superior legibility,not re-positionable |
UPC | 07498312182 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0898 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8982 |
Catalog Cut Sheets | Catalog Cut Sheets - TO5OX000CBC-BK Product Page | English | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | P1 Continuous Nylon Cloth Tape Part Drawing - PDF | English | |
Technical References | Nylon Cloth Continuous Tape Cassettes Technical Data Sheet | English |