NEC warning label, 3.5" H x 5.0" W (88.9mm x 127.0mm), warning header, 'Arc flash and shock hazard appropriate PPE required...' (legend) with symbol, vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.
Product Type | Pre-Printed Label |
Material | Vinyl |
Finish/Coating | Adhesive-Coated |
Environment | Indoor |
Durability (yr) | 2 |
Legend Color | Orange |
Background Color | White |
Standards Met | Article 110.16, NFPA 70E, RoHS Compliant |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | Highly visible colors and headers |
UPC | 07498312070 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0771 |
Product Bulletins | Arc Flash Labeling Solutions | English | |
Part Drawings | Safety Sign PVS And PPS Style 1 | English |