The PPS0305W2100 Pre-Printed Arc Flash Warning Sign is constructed from a laminated material that protects the legend from abrasion and chemicals, resists UV light, chemical atmosphere, and abrasion; excellent life and adhesion properties. Legend "WARNING Potential Arc Flash Hazard Can shock, burn or cause death" Polyester. 5" x 3" (127 mm x 88.9 mm). Color Orange. Legend: Black. 5 signs per package.
Product Type | Arc Flash Sign |
Application | Arc Flash Labeling |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Color | Black/Orange |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 5 |
Part Features | Highly visible colors and headers |
UPC | 07498385958 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0068 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Arc Flash Labeling Solutions | English | |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |