The ST2MT Stainless Steel Cable Tie Tool is an easy and lightweight option for stainless steel cable tie installation. This tool has a cable tie side entry for immediate positioning of the cable tie and tool and can be operated with one hand, making this solution an easy to operate option for the installer.
Product Type | Stainless Steel Cable Tie Tool |
Application | Installation tool for stainless steel cable ties |
Color | Black |
Maximum Compatible Strap Width (In.) | 0.5 |
Maximum Compatible Strap Width (mm) | 12.7 |
Minimum Compatible Strap Width (In.) | 0.18 |
Minimum Compatible Strap Width (mm) | 4.6 |
Cut Off Type | Manual |
For Use With | MLT/S/LH/H/EH, MLTC/H, MLTFC/S/H or MLTDH/EH series ties |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 7.88 |
Overall Length (mm) | 200.15 |
Overall Width (In.) | 1.13 |
Overall Width (mm) | 28.7 |
Overall Height (In.) | 5.81 |
Overall Height (mm) | 147.57 |
Tension Type | Manual Tension |
Tool Type | Manual operated |
Part Features | Cable tie side entry for immediate positioning of tie; One hand operation – lightweight; Easy removal of excess tie; Rugged, lightweight, easy-to-operate pliers-type tool provides mechanical advantage. |
UPC | 07498376049 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0792 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Panduit Heat Trace Wave-Ty™ Video 16:9 RT2HT | English | |
Part Drawings | ST2MT Stainless Steel Tie Installation Tool | English | |
Installation Documents | ST2MT/ST4MT Heat Trace Installation Instructions | English | |
Installation Documents | KT2MG Installation Instructions | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Manuals | ST2MT Stainless Steel Tie Installation Tool | English |