globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The MLT2S-CP316 self-locking cable tie speeds up installation with a unique self-locking head design that locks into place at any part along the tie body. The smooth surfaces and rounded edges assure cable protection and worker safety. Provides a strong, durable method of cabling bundle and can be used in a wide range of indoor, outdoor, and underground applications.

Specifications

Product Type Cable Tie
Sub Brand Pan-Steel®
Color Metallic
Environment Harsh
Material Stainless Steel Type 316
Resistance Properties UV-Resistant
Overall Length (In.) 7.9
Overall Length (mm) 201
Body Width (In.) 0.18
Body Width (mm) 4.6
Body Thickness (In.) 0.01
Body Thickness (mm) 0.25
Maximum Bundle Diameter (In.) 2
Maximum Bundle Diameter (mm) 51
Minimum Bundle Diameter (In.) 0.5
Minimum Bundle Diameter (mm) 12.7
Minimum Loop Tensile Strength (N) 890
Minimum Loop Tensile Strength (lb) 200
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Standards Met UL E56854,CE,ABS,GL,SAE,BV,LR,DNV
Military Cross Reference Number M23190/3-1
For Use With GS4MT-E, HTMT, PPTMT, ST2MT
Application Harsh Environment
Part Features Reduces the number of installation steps required to provide lowest installed cost

Packaging Detail

UPC 07498354399
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0154
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.0768

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}