The MLTC4H-LP316 self-locking cable tie speeds up installation with a unique self-locking head design that locks into any part of the tie body. The Nylon 11 coating provides additional edge protection and prevents corrosion between dissimilar metals. The 316 stainless steel is wrapped in UV-resistant, halogen-free, low-smoke Nylon to promote worker safety and reliability in corrosive environments.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Nylon 11 Selectively Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.319 |
Body Width (mm) | 8.1 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.5 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 140 |
Maximum Operating Temperature (°F) | 285 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | UL E56854,CE,ABS |
For Use With | GS4MT-E, PBTMT, PPTMT, ST2MT, HTMT |
Application | Harsh Environment |
UPC | 07498322128 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0238 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1191 |