Panduit PLT3S-M100 Locking Cable Ties are designed to satisfy the needs of chemical and weather resistant applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 11.5” (292mm) length. Made of Weather Resistant Polypropylene, are black in color and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 133 |
Minimum Loop Tensile Strength (lb) | 30 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354831 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3345 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 3.3446 |
Specification Sheets | Pan-Ty® Cable Ties – Polypropylene: CTSP05--WW | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |