globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The power rated drop ceiling/entrance end fitting is used with LD10 and LDPH10 raceway. PVC, Length 4.1 in, Off-White

Specifications

Note Compatible with LDPH10. Using this part with LDPH3 and LDPH5 will cause a gap between the fitting and the raceway.
Product Type Power Rated Fitting
Sub Brand Pan-Way®
Color Off White
Fitting Type Entrance End/Drop Ceiling
For Use With LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10, LDPH10
Material ABS
Mount Method Screw-On
Raceway Type Power Rated
Standards Met Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant.
Overall Height (In.) 2.93
Overall Height (mm) 74.4
Overall Length (In.) 4.1
Overall Length (mm) 104.2
Overall Width (In.) 2.12
Overall Width (mm) 53.8
Application Pan-Way ® LDS Profile Raceway is a Single Channel Non-Hinged Raceway Which Provides Solutions For Routing of Power or Low Voltage Data and Fiber Optic Cabling Along Perimeter Walls. Lds Raceway is the Only Non-Metallic Raceway that is Bendable in Low Volt

Packaging Detail

UPC 07498356466
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.3650
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}