The power rated tee fitting extends cable runs in a tee configuration and is used with LDPH3 raceway. It is White.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | White |
Fitting Type | Tee |
For Use With | LDPH3, LDS3 |
Material | PVC |
Material Properties | Rigid |
Mount Method | Snap-On |
Raceway Type | Power Rated |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 11.9 |
Overall Length (In.) | 2.23 |
Overall Length (mm) | 56.6 |
Overall Width (In.) | 3.6 |
Overall Width (mm) | 91.4 |
Application | Pan-Way ® LD2P10 Profile Raceway is a One-Piece Multi-Channel Channel Raceway Which Provides Solutions for Routing Both Power and Data Cabling Along Perimeter Walls. Ld2P10 Profile Raceway is Available With Multi-Channel Fittings. |
UPC | 07498353000 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0515 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - TFX3-2_229075 | English | |
Part Drawings | Part Drawing - DWG - TFX3_35541-12 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |