The low voltage junction box for Surface Raceway is a one gang snap together outlet box designed for low voltage applications. It is made to be used with the T45 or LD profile raceway. It accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. It measures 5 inches L x 3.26 inches W x 1.62 inches H (127.1mm x 82.7mm x 41.1mm). It is made of PVC material and is Off-White.
Product Type | Junction Box |
Color | Off White |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Snap Outlet Box |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 3.26 |
Overall Width (mm) | 82.7 |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
Part Features | Single gang two-piece snap together outlet box with adhesive backing. (L=5.00in. W=3.26in. H=1.62in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate. |
UPC | 07498335394 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3514 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Part Drawings | Single Gang Low Voltage Junction Box: 37031-05 | English | |
Part Drawings | 1 Gang Low Voltage Junction Box Part Drawing 37031-05 | English | |
Installation Documents | Pan-Way Single Gang Low Voltage Junction Box: RW66C-ENG | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |