Secure your wire basket with our cantilever bracket. Designed for 4-inch baskets, it ensures stability and organization for tidy, efficient setups.
Application | Data Centers |
Product Type | Cantilever Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
System Dimensions | 4" |
Configuration |
---|
UPC | 61305681530 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0567 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2836 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Cantilever Bracket 4" [100mm] - 00510EPH-DC | English | |
Installation Documents | Cantilever Wire Basket Installation Instructions FS188 | English | |
Installation Documents | Ménsula de Soporte para Bandeja Portacables Panduit Instrucciones de Instalación FS188-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |