Optimize cable routing with our wire tray. Designed for versatile applications, it reduces wire cuts, enhancing safety and efficiency. Ideal for data centers and industrial use.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Wire Basket |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
System Dimensions | 2" x 18" |
Part Features | NA |
Configuration |
---|
UPC | 61305680324 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6667 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 3.3333 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket 2" (50mm) H X 24" (600mm) W- 00510EBY- Part Drawing | English | |
Installation Documents | Panduit Wire Basket Instructions - FS179 | English | |
Installation Documents | Bandeja Portacable Tipo Malla Panduit Instrucciones de Instalación FS179-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide FRAG01 | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |