Wire Basket Hardware Kit is a 50 piece set that includes 50 c-clips and 50 c -keps nuts. This hardware kit can be used in multiple products such at the wide and narrow termination bracket, expansion splice and intersection splices. The kit is available in zinc finish.
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
UPC | 61305679968 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0501 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Hardware Kit Part Drawing 00510JSY-DC | English | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |