The Panduit Cantilever Bracket is used in cable routing system which supports the 18 inch basket. The mounting hardware for attaching the cantilever bracket is sold separately.
Application | Data Centers |
Product Type | Cantilever Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
UPC | 61305681524 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.3089 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5446 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Cantilever Bracket 18" (150mm) | English | |
Installation Documents | Cantilever Wire Basket Installation Instructions FS188 | English | |
Installation Documents | Ménsula de Soporte para Bandeja Portacables Panduit Instrucciones de Instalación FS188-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |