The C2WH6 PVC Flush Wiring Duct Cover features a non-slip, liner to prevent cover slide. Designed with the user in mind, the cover is easy to install and remove. The general-purpose lead-free PVC material is suitable for use in indoor applications. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). 0.35" x 2.25" (8.9 mm x 57.2 mm) and 6' (1.83 m) long. Color White.
Note | Base and Cover Sold Separately. |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Application | Cover for Wiring Duct |
Color | White |
For Use With | Type G, Type F, Type D and Type FS Duct Base; PanelMax Corner Wiring Duct |
Material | PVC |
Material Properties | Lead-Free |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 2 |
Compatible Duct Width (mm) | 50.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
UPC | 07498323082 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0277 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.5537 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Wiring Duct Cover - C-WDC2-36897rev01 | English | |
Part Drawings | Wiring Duct Cover - C-WDC2-36897rev01 | English | |
Part Drawings | Wiring Duct Cover - C-WDC2-36897rev01 | English | |
Installation Documents | Corner Duct Installation Instructions | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |