The C4LG6-F PVC Flush Wiring Duct Cover with Protective Film features a temporary protection film that protects duct covers from damage during the installation process. The cover features a non-slip, liner to prevent cover slide. The general-purpose lead-free PVC material is suitable for use in indoor applications. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). 0.37" x 4.25" (9.4 mm x 108 mm) and 6' (1.83 m) long. Color Light Gray.
Note | Base and Cover Sold Separately. |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Application | Cover for Wiring Duct with protective film to protect the surface during storage, handling, andinstallation. |
Color | Light Gray |
For Use With | Type G, Type F, Type D and Type FS Duct Base |
Material | PVC |
Material Properties | Lead-Free |
Standards Met | UL Recognized; CE Compliant; CSA Certified; RoHS Compliant; Flammability Rating of UL94V-0 after protective film is removed |
Compatible Duct Width (In.) | 4 |
Compatible Duct Width (mm) | 101.6 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover with Film |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
UPC | 07498300472 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0505 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0101 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Type C Wiring Duct Cover: 36897-879 | English | |
Part Drawings | Type C Wiring Duct Cover: 36897-879 | English | |
Part Drawings | Type C Wiring Duct Cover: 36897-879 | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |