The LCMA16-8-CT Tin-Plated Copper Compression Metric Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified to 35 KV and temperature rated to 90°C.
Inside Diameter (In.) | 0.21 |
Inside Diameter (mm) | 5.5 |
Minimum Voltage (kV) | 35 |
Outer Diameter (In.) | 0.28 |
Outer Diameter (mm) | 7.2 |
Product Type | Metric Compression Lug |
Base Material | Copper |
Sub Brand | Pan-Lug™ |
Metric Class 2r Copper Conductor Size (mm²) | 16 |
Metric Class 5f-6f Copper Conductor Size (mm²) | 10 |
Stud Hole Size (In.) | 0.164 |
Stud Hole Size (mm) | 4.17 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.57 |
Barrel Length (mm) | 14.5 |
Tongue Type | Standard |
Tongue Width (In.) | 0.51 |
Tongue Width (mm) | 13 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1.2 |
Overall Length (In.) | 1.35 |
Overall Length (mm) | 34.5 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
UL Temperature Rating (°C) | 90 |
Panduit Die Index Number | P24 |
Wire Strip Length (In.) | 0.62 |
Wire Strip Length (mm) | 16 |
UPC | 07498376934 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Getting Power to the Data Center Video | English | |
Part Drawings | Metric Lugs - LCMA One Hole Series 6-25mm Standard Barrel | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |