The PV18-8RB-3K Reel Smart™ Terminal is a continuously molded and vinyl fully insulated ring terminal. The continuously molded design allows for consistent and reliable processing through Panduit applicators. Brazed seam protects terminal barrel from splitting during the crimp process. Internal barrel serrations assure good wire contact and maximum tensile strength.
Stud Hole Size (In.) | #8 |
Stud Hole Size (mm) | 4 |
Stud Size | #8 |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG) | #18 |
Maximum Wire Size (AWG) | #18 |
Minimum Wire Size (AWG) | #22 |
Minimum Copper Conductor Size (AWG) | #22 |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Wire Strip Length (In.) | 1/4 |
Wire Strip Length (mm) | 6.4 |
Standards Met | cULus Listed 587H E52164, CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Finish/Coating | Tin-Plated |
Color Code | Red |
Barrel Type | Funnel Entry |
Flammability Rating | UL94V-0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.15 |
Maximum Wire Insulation Diameter (mm) | 3.8 |
Sub Brand | Reel Smart™ |
Overall Length (In.) | 0.86 |
Overall Length (mm) | 21.8 |
Overall Width (In.) | 0.31 |
Overall Width (mm) | 7.9 |
Tongue Thickness (In.) | 0.03 |
Tongue Thickness (mm) | 0.8 |
Tongue Width (In.) | 0.31 |
Tongue Width (mm) | 7.9 |
Product Type | Ring Terminal |
For Use With | Crimp press with CA9 (CD9-1A) or CA-800EZ (CD-800-1) applicator |
Part Features | • Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications |
UPC | 07498380350 |
Std. Pkg. Qty. | 3000 |
Std. Pkg. Volume (cf) | 0.9208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Reel Smart: Loading Terminals Video 16:9 BSN14-3K | English | |
Part Drawings | Ring Terminals , 22-18AWG ,Vinyl Insulated, on Reel Part Drawing A41069 | English | |
Selection Guides | Terminal Tools Selection Guide | English |