Divider wall with screws for integral cabinet top cable routing system to enhance cable management. For 600mm and 700 mm wide cabinets. Color: Black
Product Type | Cabinet Top Cable Routing System |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 13.16 |
Overall Width (mm) | 334.2 |
Overall Height (In.) | 5.94 |
Overall Height (mm) | 150.9 |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Server Cabinet |
UPC | 07498364177 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7564 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Cabinet Top Cable Routing System: FBSP108--WW-ENG | English | |
Part Drawings | Divider Wall for Integral Cabinet Top Cable Routing: SN7TCDW and SN8TCDW | English | |
Installation Documents | Net-Access N-Type and S-Type Top of Cabinet Divider Wall: V00029AK | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |