The PatchRunner™ 2 Vertical Cable Manager Slack Spool neatly wraps up cord slack, equalizing patch cord lengths for an organized and manageable environment. The tool-less design allows for very simple installation. The slack spool is compatible with PatchRunner™ 2 Vertical Cable Managers (PR2V) and PatchRunner™ 2 Enhanced Vertical Cable Managers (PE2V). The slack spool is all plastic, black in color and has a 7 inch overall depth. Each unit includes one slack spool.
Product Type | Slack Spool |
Body Material | Polycarbonate |
For Use With | PR2V and PE2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 63.5 |
Overall Depth (In.) | 7 |
Overall Depth (mm) | 177.8 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498345421 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7435 |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | Part Drawings - DWG - PRSP7(10197-04-01) | English | |
Part Drawings | Part Drawings - DXF - PRSP7(10197-04-01) | English | |
Part Drawings | Part Drawings - PDF - PRSP7(10197-04-01) | English | |
Part Drawings | Part Drawings - ZIP - Vertical Cable Management_50 | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |