The NetRunner™ Waterfall Trough creates an over-rack pathway to effectively route cables into the vertical manager channel with proper bend radius. The waterfall trough is expandable so it is compatible with Panduit 2-post and 4-post racks. The waterfall trough depth is sized specific to the NetRunner™ (WMPV) vertical managers for maximum capacity and seamless transition. The waterfall trough is steel and black.
Product Type | Trough |
Body Material | Steel |
For Use With | NetRunner Vertical Managers |
Sub Brand | NetRunner™ |
Overall Depth (In.) | 14.05 |
Overall Depth (mm) | 356.9 |
Overall Width (In.) | 24.88 |
Overall Width (mm) | 632 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305681414 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9123 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet RKSP112--WW-ENG | English | |
Specification Sheets | Organizadores de Cable Verticales NetRunner™ Hoja de Especificaciones RKSP112 | Spanish (Español) | |
Part Drawings | NetRunner™ Waterfall 4-Post Application Part Drawing 00072GDE-DC DXF | English | |
Part Drawings | NetRunner™ Waterfall 2-Post Application Part Drawing 00072GDE-DC DWG | English | |
Part Drawings | NetRunner™ Waterfall Part Drawing 00072GDE-DC PDF | English | |
Part Drawings | NetRunner™ Waterfall 2-Post Application Part Drawing 00072GDE-DC DXF | English | |
Part Drawings | NetRunner™ Waterfall 4-Post Application Part Drawing 00072GDE-DC DWG | English | |
Installation Documents | NetRunner™ Waterfall Installation Instructions V00029VK | English |