The Cable Retainer Clip for Vertical Cable Managers attaches to a single finger section and can be used to retain cables in a certain orientation within the vertical channel. The tool-less cable retainer clips help to organize and manage cables without taking up a lot of space within the channel. Sold in packs of 10 clips. Clips are black in color.
Product Type | Bend Radius Control Clip |
Body Material | Polycarbonate |
For Use With | WMPV, PR2V and PE2V Vertical Cable Managers |
Overall Height (In.) | 1.45 |
Overall Height (mm) | 36.8 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Overall Depth (In.) | 3.97 |
Overall Depth (mm) | 101 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498365695 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0456 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.4563 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching Specification Sheet CMSP04--WW-ENG | English | |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | Part Drawings - PDF - WR5E-X (V10225DL-DC_03B) | English |