The TX6™ Cat 6 U/UTP copper cable is constructed of 23 AWG copper conductors with FEP/HDPE insulation. The copper conductors are twisted in pairs. All four pairs are surrounded by a PVC flame-retardant jacket. The blue, plenum (CMP) cable is supplied 1,000 feet (305 meters) to an easy pay-out carton.
Note | Available in North America. COO USA |
Environment | Indoor |
Performance Level | Cat 6 |
Cable Construction | U/UTP |
LP Rating | LP (0.5A) |
Jacket Material | Fluorinated Ethylene Propylene |
Nominal Cable Outside Diameter (In.) | 0.205 |
Nominal Cable Outside Diameter (mm) | 5.2 |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Insulation Material | Polyolefin |
Color | Blue |
Overall Length (ft.) | 1000 |
Packaging Type | Carton |
Product Type | Copper Cable |
Part Features | Copper Cable |
UPC | 61305685994 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7315 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 62.3333 |
Specification Sheets | TX6™ Category 6 U/UTP Copper Cable Specification Sheet COSP544 | English | |
Brochures | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |