The NetKey® Cat 6 UTP RJ45 Punchdown Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized, and are compatible with keystone interfaces such as NetKey® Faceplates, Modular Patch Panels, and Surface Mount Boxes. The module is black.
Note | Punchdown style termination |
Product Type | Jack Module |
Performance Level | Category 6 |
Connector Type | Jack Module - Standard |
Termination Style | Punchdown |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Keystone |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | NetKey® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Black |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E Channel and Component Requirements at Swept Frequencies up to 250 MHz. Meets with ANSI/TIA-1096-A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af/802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and CAN/CSA-C22.2 (UL File E129886), and RoHS Compliant |
Overall Length (In.) | 1.16 |
Overall Length (mm) | 29.5 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Overall Depth (In.) | 1.16 |
Overall Depth (mm) | 29.5 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.9 |
UPC | 07498357470 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |