The TX6A™ Category 6A UTP FieldCord™ easily connects network devices, especially those with limited space for cords or RJ45 plugs, to network cabling. The FieldCord assembly combines a compact RJ45 plug, a 1.0 meter length of Category 6A UTP Plenum-rated 23AWG cable, and an in-line field-terminable connector for mating to 4-pair 100-ohm UTP twisted pair cabling. Blue cable color.
Product Type | Splice Connector |
Performance Level | Category 6A |
Connector Type | Modular Plug |
Body Material | Polycarbonate |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 1 |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Overall Length (In.) | 39.4 |
Overall Length (mm) | 1000 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 22-26 |
Color | Blue |
Standards Met | Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Net® |
UPC | 61305679978 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0240 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2404 |
Specification Sheets | Conectores FieldCord™ TX6A™ Categoría 6A UTP Hoja de Especificaciones COSP512--WW-SPA | Spanish (Español) | |
Specification Sheets | TX6A™ Category 6A Plenum UTP FieldCord™ Connectors Spec Sheet COSP512 | English | |
Videos | TX6A UTP FieldCord Connectors Video 16:9 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | TX6A™ UTP FieldCord™ Part Drawing 00498EAA-DC | English | |
Installation Documents | TX6A™ Category 6A UTP FieldCord™ Connectors Installation Instructions PN651A | English | |
Installation Documents | TX6A™ Category 6A UTP FieldCord™ Connectors Installation Instructions PN651B | English | |
Installation Documents | ENSAMBLE de FieldCord™ UTP TX6A™ Instrucciones de Instalación PN651B-SPA | Spanish (Español) | |
Certifications | TX6A™ Category 6A UTP FieldCord™ Connector TX6A™ Category 6A Shielded/Outdoor & FieldCord™ Connector Testing Procedures (PN654) | English | |
Flyers | TG-Style Tools Guide Flyer COFL55-SA-ENG | English |