The block-out device works with LC duplex adapters to prevent unauthorized access and to protect from damage. Package includes 10 red devices and one removal tool.
Product Type | LC Blockout Device |
Material | Polycarbonate |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | LC Adapter |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 10.6 |
Overall Length (In.) | 0.69 |
Overall Length (mm) | 17.5 |
UPC | 07498319484 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0025 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.0509 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | LC Duplex Adapter Blockout Devices | English | |
Part Drawings | LC Duplex Adapter Blockout Part Drawing C10767 | English | |
Installation Documents | LC Duplex Adapter Blockout Device: B20378 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English | |
Selection Guides | Network Infrastructure Security Solution - COSG27-SA-ENG | English |