The block-out device works with LC duplex adapters to prevent unauthorized access and to protect from damage. Package includes 10 red devices and one removal tool.
Product Type | LC Blockout Device |
Material | Polycarbonate |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | LC Adapter |
Overall Length (In.) | 0.69 |
Overall Length (mm) | 17.5 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 10.6 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
UPC | 07498319484 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0025 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.0509 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | LC Duplex Adapter Blockout Devices | English | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | LC Duplex Adapter Blockout Part Drawing C10767 | English | |
Installation Documents | LC Duplex Adapter Blockout Device: B20378 | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |