The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Recessed device is used when jacks mount slightly deeper from the surface. Extended hood protects locking mechanism. Includes 100 red devices and five removal tools.
Mount Method | Recessed |
Color | Red |
Material | Polycarbonate |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.7 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 13.9 |
Overall Depth (In.) | 0.77 |
Overall Depth (mm) | 19.6 |
Includes | 100 devices, 5 keys |
Product Type | Lock-In Device |
UPC | 61305675914 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | RJ45 Lock-In Device Specification Sheet COSP479—WW-ENG | English | |
Specification Sheets | Dispositivo de Fijación RJ45 Hoja de Especificaciones COSP479--WW-SPA | Spanish (Español) | |
Part Drawings | Recessed Lock-In Drawing | English | |
Installation Documents | Installation Plug Lock-In Device. | English | |
Selection Guides | Network Infrastructure Security Solution - COSG27-SA-ENG | English |