The fiber stacking holder is used with the FST24 fiber splice tray with built in fiber spooling. It holds and secures up to three splice trays with Panduit Tak-Ty Cable Ties and includes mounting hardware. For use with FRME3 and FRME4 rack mount enclosures.
Product Type | Fiber Stacking Holder |
Material | Aluminum |
Overall Width (In.) | 4.56 |
Overall Width (mm) | 115.9 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 11.61 |
Overall Depth (mm) | 295 |
Overall Height (In.) | 2.07 |
Overall Height (mm) | 52.6 |
Standards Met | RoHS compliant |
Application | Fiber stacking holder used with fiber splice tray |
UPC | 07498391407 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3586 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.5864 |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FST24H3 (10049-51-01) | English | |
Part Drawings | Part Drawings - DXF - FST24H3 (10049-51-01) | English | |
Part Drawings | Part Drawings - PDF - FST24H3 (10049-59-01) | English | |
Installation Documents | Splice Tray Holder: FS100 | English |