The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting fiber optic cable, terminations, splices, connectors and patch cords. The FCE1U is black, made of steel and features 4 FAP/cassette slots in a 1 RU footprint for maximum patch field density. Fibers are easily accessible through a slide-out, tilt-down drawer, while rear cable management maintains proper slacking and spooling. 1.73"H x 17.60"W x 17.9"D (43.9mm x 447.0mm x 454mm)
Product Type | Fiber Enclosure |
Number of Rack Units | 1 |
Overall Depth (In.) | 17.9 |
Overall Depth (mm) | 454 |
Overall Width (In.) | 17.65 |
Overall Width (mm) | 448.3 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 44 |
Standards Met | RoHS compliant, TIA-606-A |
Sub Brand | QuickNet™ |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498300873 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3686 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |