The fiber cleaning swabs are used to clean connector ports during the fiber optic termination and installation process, and come in packs of 100.
Note | FIBER OPTIC TERMINATION KIT LINT-FREE SWAGS |
Product Type | Pre-Polished Termination Kit |
Application | Fiber Termination |
Part Features | Each Packet Contains 100 Swabs |
UPC | 07498364486 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0369 |
Part Drawings | FIBER TERMINATION KIT LINT FREE SWAGS | English | |
Part Drawings | Fiber Field Polish Consumables Kit Customer Drawing 02421-14 | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本語) |