The GB4B0624TPI-1 Grounding Busbar meets BICSI and ANSI/TIA-607-D requirements for network systems grounding applications. Made of high conductivity copper and tin-plated to inhibit corrosion, comes pre-assembled with brackets and insulators attached for a quick installation. The insulators provide 600 V of insulation and use of Panduit self-laminating laser/ink jet labels to identify busbars.
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 20 |
Overall Length (mm) | 508 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Height (In.) | 3.25 |
Overall Height (mm) | 69.9 |
Stud Hole Size (In.) | 0.44 |
Stud Hole Size (mm) | 11.2 |
Finish/Coating | Tin-Plated |
Overall Thickness (In.) | 0.25 |
Overall Thickness (mm) | 6.4 |
Resistance Properties | Corrosion-Resistant |
Standards Met | BICSI/TIA-607-D, cULus Listed for Grounding and Bonding Equipment |
Application | Telecom/Data Center |
Product Type | Grounding Busbar |
Part Features | Available with a variety of hole pattern spacing options, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation |
UPC | 07498334541 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6490 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Grouding Busbar GB4B0624TPI-1 Part Drawing C41503 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Articles | Article - Product Related - 06May CIM grounding and DC uptime | English | |
Articles | Article - Product Related - 07Jun BISCI B-G design issues | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English | |
Articles | Observations on Supplemental Grounding and Bonding Systems | English | |
Articles | Article - Product Related - 08Sep ECM (WBU part 3-4) supp singlepoint B-G systems | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |