The RGS134-1Y Grounding Strip bonds up to 45RU's within a rack or cabinet with threaded rail fasteners with an EIA Universal Mounting Hole Pattern. Engineered to comply with US and international grounding requirements.
Sub Brand | StructuredGround™ |
Number of Rack Units | 45 |
Overall Length (In.) | 78.65 |
Overall Length (mm) | 1997 |
Overall Thickness (In.) | 0.05 |
Overall Thickness (mm) | 1.3 |
Overall Width (In.) | 0.68 |
Overall Width (mm) | 17.3 |
Standards Met | UL 467, CSA |
Includes | Grounding strip; 78.65" (2m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws. |
Application | Threaded Rail Fastener |
Product Type | Grounding Kit |
Part Features | Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors |
UPC | 07498360871 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4900 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |