The PSL-8 Non-Conductive Safety Lockout Padlocks in the standard version are keyed differently, so each padlock is supplied with one key. However, these locks can be master keyed or keyed alike. The non-conductive lock body and shackle protect against electrical hazards. The key-retention feature means that the key cannot be removed from the padlock when open. Custom engraving available. Arm material: Steel. Body material: Aluminum. Shackle diameter 0.26" (6.5 mm). Color Red. 1 per package.
Note | Non Conductive |
Arm Material | Steel |
Body Material | Aluminum |
Color | Red |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.77 |
Body Height (mm) | 45 |
Body Thickness (In.) | 0.79 |
Body Thickness (mm) | 20 |
Body Width (In.) | 1.58 |
Body Width (mm) | 40 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Height (In.) | 1.5 |
Shackle Height (mm) | 38.1 |
Shackle Width (In.) | 0.75 |
Shackle Width (mm) | 19 |
Part Features | Non Conductive |
UPC | 07498322015 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | PSL-8 Part Drawing C10704 | English |