The 100–24-Her LS8E and LS8EQ Hand-Held Thermal Transfer Printers is part of the complete line of identification solutions from Panduit. It is available individually or as part of the printer kit.
Product Type | Power Adapter |
Sub Brand | PanTher™ |
Includes | Universal AC power adapter module and power cord for continental Europe |
For Use With | LS8E and LS8EQ printers |
Standards Met | RoHS Compliant |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
Overall Width (In.) | 0 |
Overall Width (mm) | 0 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
UPC | 07498377016 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1159 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Flyers | LS8E and LS8EQ Hand-Held Printers | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |