Panduit ACC19-A-C Adhesive Cord Clips are designed to hold cords, cable or wire bundles neatly and securely. The smooth surfaces and rounded edges protect the cable bundle and installer. Clip design allows for bundles to be easily snapped into or out of, providing flexibility to your cord organization. For use in indoor environments and with bundles up to 0.19” (4.8mm) in diameter. Made of Nylon 6.6, are natural in color and come in packages of 100.
Product Type | Wire Clip |
Application | Route and Secure Cords and Cables |
Adhesive Material | Rubber |
Body Material | Nylon 6.6 |
Color | Natural |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.19 |
Maximum Bundle Diameter (mm) | 4.8 |
Mount Method | Adhesive Tape |
Overall Length (In.) | 0.76 |
Overall Length (mm) | 19.3 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.5 |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.091 |
Vertical Static Load Capacity (lb) | 0.2 |
Horizontal Static Load Capacity (kg) | 0.091 |
Horizontal Static Load Capacity (lb) | 0.2 |
UPC | 07498358520 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Backed Cord Clip | English | |
Part Drawings | Adhesive Cord Clip ACC19-A , ACC19-AT , ACC19-AV Part Drawing GB0239GG | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |