The drop ceiling/entrance end fitting allows for running cable directly from the ceiling. It is designed to be used with the LD5 Surface Raceway. It meets TIA/EIA Standards, is UL5A Listed, and is UL Compliant. It features a snap-on installation, is made of ABS plastic and is Off-White.
Product Type | Surface Raceway Fitting |
Sub Brand | Pan-Way® |
Color | Off White |
Fitting Type | Entrance End/Drop Ceiling |
For Use With | LD5 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL Compliant. |
Overall Height (In.) | 2.25 |
Overall Height (mm) | 57.2 |
Overall Length (In.) | 3.42 |
Overall Length (mm) | 86.7 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 40.6 |
Application | Pan-Way ® LD Surface Raceways are Designed to Provide Easy and Economical Solutions For Routing any Low Voltage Cable Along Smooth and Clean Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices, Homes |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
UPC | 07498326244 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1215 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.6073 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - DCF5-200 | English | |
Part Drawings | Part Drawing - DWG - DCF5_36725-11 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |