The LD5 Surface Raceway channel is a one-piece latching channel with integrated cover and is designed to route, protect, and conceal data, voice, and video cabling. It features a factory-applied adhesive backing for fast mounting. It is 6 ft in length and is 1.01 inches wide by 0.58 inches deep. . It meets TIA/EIA Standards, is UL Listed and Compliant. It is constructed of rigid PVC and is White.
Product Type | Surface Raceway Channel |
Sub Brand | Pan-Way® |
Color | White |
Fitting Type | Channel |
For Use With | LD Raceway |
Material | PVC |
Material Properties | Rigid |
Mount Method | Adhesive |
Raceway Type | Low Voltage |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards, UL Listed / Compliant. |
Internal Area (in²) | 0.38 |
Overall Height (In.) | 0.58 |
Overall Height (mm) | 14.8 |
Overall Length (In.) | 72 |
Overall Length (mm) | 1829 |
Overall Width (In.) | 1.01 |
Overall Width (mm) | 25.8 |
Application | Pan-Way ® LD Surface Raceways are designed to provide easy and economical solutions for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes |
Part Features | One-piece latching surface raceway. 1.01 x 0.60 (26.0mm x 15.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes. |
UPC | 07498358551 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0330 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.6606 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Latching Duct LD5 Part Drawing - DWG | English | |
Part Drawings | Latching Duct LD5 Part Drawing - PDF | English | |
Part Drawings | Latching Duct LD5 Part Drawing - DXF | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Cross References | Raceway Cable Fill Calculator | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |