The 2" height x 4" width wire basket is available in a white powdered coated finish. The wire basket can be used in many applications to route cable to the needed location. It’s design enable users to have to cut less wires on a basket with improves risk mitigation.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Wire Basket |
Color | White |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
System Dimensions | 2x4 |
Part Features | NA |
UPC | 61305680356 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2778 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 0.5556 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket 2" (50mm) H X 4" (100mm) W- 00510ECD- Part Drawing | English | |
Installation Documents | Panduit Wire Basket Instructions - FS179 | English | |
Installation Documents | Bandeja Portacable Tipo Malla Panduit Instrucciones de Instalación FS179-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide FRAG01 | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |