Wire Basket Wide Wall Termination brackets comes in a set of 2 pieces. It is meant to be used with 6",8",18" and 24" basket . It comes in a black powder coated finished. It requires PWBHKEZ or PWBHKBL which is sold seperately
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
UPC | 61305679958 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Wall Termination Bracket, Wide Part Drawing 00510JAF-DC | English | |
Installation Documents | Soporte de Terminación en Pared Instrucciones de Instalación FS171-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |