The G.75X.75LG6 Panduct Lead-Free PVC Wide Slot Wiring Duct features a wide slot/finger design that provides greater sidewall rigidity and is suitable with a range of wire bundle sizes. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. 0.75" x 0.75" (19.05 mm x 19.05 mm) and 6' (1.8 m) long. Cover sold separately. Color Light Gray.
Application | Wide Slot Wiring Duct for use in Control Panel and Machine Builder applications |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | C.75LG6 |
Flammability Rating | UL94 V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes with Adhesive |
Measurement System | Imperial |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | G |
Overall Height (In.) | 0.82 |
Overall Height (mm) | 20.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.92 |
Overall Width (mm) | 23.6 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498363886 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0333 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.6659 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Wide Slotted Duct-Type G .75X.75 | English | |
Part Drawings | Part Drawing - DWG - 36897-691_R2(G_75X_75) | English | |
Part Drawings | Part Drawing - DXF - 36897-691_R2(G_75X_75) | English | |
Part Drawings | Part Drawing - DWG - 36897-691-R2(G-75X-75)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-691-R2(G-75X-75)-200 | English | |
Part Drawings | 3D Customer drawing to web for G.75X.75 Wide Slot Wiring Duct | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |