Disconnect Type | Female Disconnect-Right Angle |
Insulation Material | Nylon |
Insulation Type | Fully Insulated |
Maximum Copper Conductor Size (AWG) | #18 |
Maximum Wire Size (AWG) | #18 |
Minimum Wire Size (AWG) | #22 |
Wire Strip Length (In.) | 11/32 |
Wire Strip Length (mm) | 8.7 |
Tab Size (In.) | 0.250 x 0.032 |
Tab Size (mm) | 6.3 x 0.8 |
Standards Met | UL 310, CSA 22.2 No.153 |
Maximum Voltage (V) | 600 |
Base Material | Brass |
Finish/Coating | Tin-Plated |
Color Code | Red |
Barrel Type | Funnel Entry |
Flammability Rating | UL94-HB |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Sub Brand | Reel Smart™ |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Maximum Wire Insulation Diameter (In.) | 0.18 |
Maximum Wire Insulation Diameter (mm) | 4.5 |
Overall Height (In.) | 0.21 |
Overall Height (mm) | 5.3 |
Overall Length (In.) | 0.6 |
Overall Length (mm) | 15.24 |
Overall Width (In.) | 0.6 |
Overall Width (mm) | 15.2 |
Tongue Angle | Right Angle |
Packaging Type | Reel |
Product Type | Disconnect |
For Use With | Crimp press with CA9 (CD9-9C) or CA-800EZ (CD-800-9) applicator |
Maximum Voltage (kV) | 0.6 |
Part Features | • Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Right angle design for use in limited space applications • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310 |
UPC | 07498378952 |
Std. Pkg. Qty. | 1500 |
Std. Pkg. Volume (cf) | 0.9208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Female Disconnects, Nylon Fully Insulated - Right Angle Reel Smart | English | |
Selection Guides | Terminal Tools Selection Guide | English |