Cable Management Finger Kit for FlexFusion™ XGL, 42RU Cabinets. Long 150mm (6") length with Mounting Bar, Black
Product Type | Cable Management Fingers |
Overall Width (In.) | 1 |
Overall Width (mm) | 25 |
Overall Height (In.) | 73.4 |
Overall Height (mm) | 1865 |
Sub Brand | FlexFusion™ |
Number of Rack Units | 42 |
Color | Black |
Accessory Type | Rack Mounting Hardware |
Compatible Cabinet Type | FlexFusion™ |
Compatible Cabinet System | Network/Server Cabinet |
Part Features | Cable Routing for Copper/Fiber Cables,Bend Radius Protection |
UPC | 61305685969 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7643 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexFusion™ XGL Cabinets Spec Sheet RKSP204 | English | |
Specification Sheets | Gabinetes FlexFusion™ XGL Hoja de Especificaciones RKSP204 | Spanish (Español) | |
Part Drawings | FlexFusion™ Finger Kit, Black (XGL-FMS4*B & XGL-FML4*B) Part Drawing 01196EAT-DC | English | |
Installation Documents | XGL FM Finger Kit Installation Instructions V00029WT | English |