The 2-Post Rack mount shelf mounts test gear, computer equipment, and small networking devices on 3 inch (76mm) or 6 inch (152mm) channel 2-Post Racks. The one-piece steel shelf mounts to the front of EIA racks. It is 1 RU with a 45 pound load capacity, and is black.
Product Type | Rack Shelf |
Material | Steel |
Extended Depth (In.) | 15.15 |
Extended Depth (mm) | 385 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Extended Height (In.) | 1.73 |
Extended Height (mm) | 43.9 |
Number of Rack Units | 1 |
Static Load Capacity (kg) | 20 |
Static Load Capacity (lb) | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (1) shelf and mounting hardware |
UPC | 07498383844 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8270 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Mount Shelves Spec Sheet RKSP146--WW-ENG | English | |
Specification Sheets | Bandejas Porta Equipos para Montaje en Rack Hoja de Especificaciones FBSP173 | Spanish (Español) | |
Videos | 2-Post Rack Video RK2-postRacks | English | |
Videos | 4-Post Rack Video RK4-postRacks | English | |
Part Drawings | Part Drawings - DWG - SRM19FM1 (10009-06) | English | |
Part Drawings | Part Drawings - DXF - SRM19FM1 (10009-06) | English | |
Part Drawings | Part Drawings - PDF - SRM19FM1 (10009-06) | English | |
Installation Documents | Rack Mount Shelves for 2 Post Racks: V00028AS | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |