Product Type | Termination Tool |
Sub Brand | Mini-Com® |
Color | Green |
Material | Glass-Filled Nylon |
Overall Height (In.) | 5.03 |
Overall Height (mm) | 127.7 |
Overall Length (In.) | 2.72 |
Overall Length (mm) | 69.1 |
Overall Width (In.) | 1.32 |
Overall Width (mm) | 33.5 |
For Use With | This termination tool assists in terminating TG-style jack modules and field term plug. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 61305625677 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1605 |
Specification Sheets | Plug RJ45 UTP Categoría 6A TX6A™ de Terminación en Campo Specification Sheet COSP412 | Spanish (Español) | |
Part Drawings | TG Termination Tool: 00068SKC-02 | English | |
Part Drawings | TG Termination Tool: 00068SKC-02 | English | |
Part Drawings | TG Termination Tool: 00068SKC-02 | English | |
Installation Documents | TX6A™ UTP Field Terminable RJ45 Plug: PN611C | English | |
Application Guides | Plug de Terminación en Campo Guías de Instalación PN622SPA | Spanish (Español) | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |