globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Cat 6 UTP modular plug terminates 4-pair, 23-24 AWG, 100 ohm, solid or stranded unshielded twisted pair patch cable with maximum conductor insulation diameter of 0.042 inches (1.07mm) and maximum jacket diameter of 0.250 inches (6.35mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release, saving time and providing reliability on moves, adds, and changes. This includes 100 per package.

Specifications

Product Type Modular Plug
Performance Level Category 6
Connector Type Modular Plug
Body Material Plastic
Contact Material Gold Plated Phosphor Bronze
Number of Plugs 100
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.8
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 1.6
Overall Depth (mm) 40.6
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 23-24
Color Clear
Standards Met Exceeds ANSI/TIA Category 6 and ISO Class E performance requirements when properly terminated to Panduit Category 6 UTP copper cable, Meets ANSI/TIA-1096-A, IEC 60603-7, cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886), RoHS compliant
Flammability Rating UL94V-0
Sub Brand TX6™

Packaging Detail

UPC 07498391416
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.1168
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 1.1685

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}