The IndustrialNet™ Cat 5e Modular Plug is 8-position, 8-wire. The plug terminates Cat 5e, industrial grade, 24 AWG, STP copper cable. The bulkhead provides an IP67 rated seal that provides protection from dust and temporary immersion in water. Secondary seals on both the connector and plug provide additional protection.
Product Type | Industrial Copper Connector |
Performance Level | Category 5e |
Connector Type | Modular Plug |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 1 |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Overall Width (In.) | 1.18 |
Overall Width (mm) | 30 |
Overall Height (In.) | 5.22 |
Overall Height (mm) | 132.5 |
Overall Depth (In.) | 3.77 |
Overall Depth (mm) | 95.6 |
Compatible Wire Gauge (AWG) | 24 |
Color | Black |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D standards at swept frequencies 1 to 100 MHz, Meets all ODVA Ethernet/IP^ electrical and mechanical performance requirements, Protects and seals connections against dust and water immersion to ANSI/IEC 60529-2004Meets ANSI/TIA-1096-A; contacts plated with 50 microinches of gold for superior performance, Plug meets IEC 60603-7 specifications, Rated IP67/68 for dust protection and temporary liquid immersion, Rated UL Type 12, 6/6P, 4X |
Flammability Rating | UL94V-0 |
Sub Brand | IndustrialNet™ |
UPC | 07498342192 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0161 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1606 |
Part Drawings | Part Drawing - DWG - MPS1588T | English | |
Part Drawings | Part Drawing - DXF - MPS1588T | English | |
Part Drawings | IndustrialNet TX5E Shielded Modular Plugs COMPSI588T--ENG | English | |
Installation Documents | IndustrialNet TX6 and TX5e Couplers: PN376D | English |