Laser/ink jet network label, 0.61" W x 0.30" H, 1-port identifier, adhesive polyolefin, white, 13 label/row, 325 labels/sheet, 5000 labels per package.
Product Type | Component Label |
Color | White |
Legend | Without imprint |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Ports, Patch Panels, Faceplates, and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Label Application | Network Component Labeling |
UPC | 07498344230 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.1488 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | C061X030FJJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |